Description:
Driver modules for the seamless integration of VTUG and VTSA with PX-AP-A-PN-M12 bus nodes into the Siemens PCS 7 process control system via PROFINET.
The "Generate module drivers" function is supported.
Available for Siemens PCS 7 V9.1 SP2 and V10 SP1.
Supported systems:- digital input module CPX-AP-A-16DI-D-M12-5P (8129112)
- Electrical interface VAEM-L1-S-12-AP (8081922)
- Electrical interface VAEM-L1-S-24-AP (8081923)
- Pneumatic interface VABA-S6-1-X5 (8154036)
- PROFINET interface CPX-AP-A-PN-M12 (8129241)