<?xml version="1.0" encoding="utf-8"?><PCNbody xmlns:xsd="http://www.w3.org/2001/XMLSchema" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance" xmlns="http://www.smartpcn.org/images/files/VDMA24903Schema/PCNbody"><masterData pcnFormatVersion="SmartPCN_3.08"><pcnNumber>000000293980</pcnNumber><pcnTitle>CPX-FB13</pcnTitle><pcnAlertType>Minor</pcnAlertType><pcnType>PCN</pcnType><pcnMfrName>Festo SE &amp; Co. KG</pcnMfrName><pcnProductCategory>DOCU</pcnProductCategory><pcnIssueDate>2026-06-08</pcnIssueDate><pcnAddInfo> -</pcnAddInfo><pcnRevision>1</pcnRevision><contacts><contact pcnContactType="Manufacturer"><pcnCustomerNumber> -</pcnCustomerNumber><pcnDunsNumber>123456789</pcnDunsNumber><pcnBusinessUnit> -</pcnBusinessUnit><pcnCompany>Festo SE &amp; Co. KG</pcnCompany><pcnEmail>productchange@festo.com</pcnEmail><address><pcnStreet>Ruiter Straße 82</pcnStreet><pcnZipCode>73734</pcnZipCode><pcnCity>Esslingen</pcnCity><pcnCountry>DE</pcnCountry></address></contact></contacts></masterData><difference><pcnChangeTitle>CPX-FB13</pcnChangeTitle><pcnChangeDetail>Due to discontinuation of current MCU used in our product, a new MCU will be 
implemented.

To preserve functionality and performance similarity to current version in 
production, certain adaptations of the HW and SW are needed.
To ensure functionality and behaviour remains intact, as well as product 
certifications as applicable, extensive product validation will be performed taking 
into account current version of the product.
 
HW changes:
- MCU
- C-BUS ASIC
- Power supply block
 
SW changes:
- No additional interfaces, no change in protocol handling or parameters</pcnChangeDetail><pcnRiskAssessment> -</pcnRiskAssessment><pcnFirstDelivery>2027-08-16</pcnFirstDelivery><pcnFeedbackUntil>2027-08-16</pcnFeedbackUntil><pcnChangeIdentificationMethod>Rev. 34 (current version) -&gt; Rev. 35 (new version)</pcnChangeIdentificationMethod><pcnEffectiveDate>2027-08-16</pcnEffectiveDate></difference><ItemNumbers><ItemNumber><itemMfrNumber>000000000000195740</itemMfrNumber><itemMfrTypeIdent>CPX-FB13</itemMfrTypeIdent><itemMfrName>Bus node        CPX-FB13</itemMfrName><itemCategory>RAWM</itemCategory><itemLifeCycleData itemEOPeffDate="2027-08-16" /><itemChanges><itemChange itemChangeType="FORM"><itemChangeText>FORM</itemChangeText></itemChange><itemChange itemChangeType="CHARA"><itemChangeText>CPX Module</itemChangeText></itemChange></itemChanges></ItemNumber></ItemNumbers><pcnLifeCycleData><pcnSOP>2027-08-16</pcnSOP><pcnEOS>2027-08-16</pcnEOS><pcnEOPeffDate>2027-08-16</pcnEOPeffDate><pcnLTD>2027-08-16</pcnLTD><pcnEOSR>2027-08-16</pcnEOSR></pcnLifeCycleData></PCNbody>