Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
VTUX valve terminal – platform for the future The VTUX sets new standards in terms of materials, modularity and communication..

The successor to the established CPV, MPA-L/S and VTUG ranges impresses with its high flow rate. And with the communication system AP-I and AP-A, it is the perfect platform for digitised production!

Quick Order Sheet VSNC-G1/8 Part numbers at a glance

Part numberns, technical data, accessories

Animation: Angle seat valve VZXA for process automation

Discover how easily the VZXA adapts to the task in hand: Thanks to its range of variants it maximizes flexibility and minimizes the effort involved in designing your application.

Animation: Linear actuator DFPI for process automation

ISO 15552, high IP and corrosion protection, an integrated displacement encoder or even a fully integrated positioner, swivel motion thanks to optimized piston rod guide – the robust and reliable linear actuator DFPI is the optimal choice for control of dampers, blades, slides, gate valves, pinch valves, dart valves, penstocks and many more.

Animation: Pinch valve VZQA for process automation

Normally open or normally closed? It’s your decision! The compact pinch valve VZQA is modularly configurable, and the full bore passage ensures easy maintenance and cleaning. Bring your media into the flow!

Holding brakes DACS
Product video: Clip fix tool AGTC 2015, 1.24 min, MP4
Product video: Servo press kit YJKP for electrical press-fitting applications 2016, 1:41, MP4
The intelligent energy efficiency module MSE6-E2M 2015, 0.28 min
The perfect example of Clean Design: the valve terminal MPA-C

No matter how high your requirements are for valve terminals, MPA-C in Clean Design can meet them all. This valve terminal is particularly easy to clean and is resistant to corrosion and cleaning agents. What is more, it is available with degree of protection IP69K, a redundant seal system, FDA-compliant materials and NSF-H1 grease.

Tubing/fitting combination PUN-H/QS 2017, 1:19 min, mp4

Tubing PUN and push-in fitting QS, combined for optimal, sustained trouble-free operation of your system – simply with Festo plug and work for quick assembly.

Multi-Carrier-System MCS® | Video Product video
"Sliding Fork" stepless telescopic handling unit - Reliable and fast transport in high vacuum 2013, 2.15 min

Display SD1005, Sliding fork, Flat panel

Actuator/tab punching machine Fluidic muscle application
0.43 min. / 2002
For Windows Mediaplayer
Animation: DFST stopper cylinder
Applications at Valensina Video, 2014, 2.25 min , EN MP4 HD
Automation in Action Fluidic Muscle Applications

2.54 min. / 2003

Dynamic sorting 1.21 min. / 2002
For Windows Mediaplayer
Fast cycle times with High-Speed Pneumatics
Application with speed-optimised pneumatics involving the production of furniture fittings, with examples of high-speed products
3.48 min. / 2006
Fast-switching valve Jet-valve MHJ 2008; 0.40 min

Display PD2206

Festo Energy Saving Services Reduce compressed air consumption and CO2 emissions

Energy efficiency experts from Festo analyse your entire compressed air system from compressed air generation to pneumatic applications. This holistic approach gives you a comprehensive overview of all energy-saving potentials. The service offering consists of 6 modules which are certified by TÜV Süd in accordance with ISO 11011.

Fluided Muscle Applications 2 6.02 min / 2002
High-Speed Pick & Place 2 Messedisplay
0.55 min
Hygienic and efficient automation in beverage production 2011, 2.33 min

Display PD7306/7307 Products: Clean Design Components and End Line

Packaging

Hygienic automation in beverage production 2011, 1.39 min
Hygienic automation in food production 2011, 1.37 min

Display PD7308, Products: Clean Design, CRDSNU, DGRF, CDV, DSBF, PPSV

Lifting device/balancer for the construction industry Fluidic muscle applicationl
0.35 min. / 2002
For Windows Mediaplayer
Low contact grippers based on Bernoulli principle 2012; 1.55 min

examples of transporting different workpieces 

New possibilities: Proportional valves VPPM on CPX terminal 2.09 min

Display PD2513, Products: Terminal CPX, Proportionalventil VPPM

One handling unit - many possibilities Servopneumatic handling unit 2009; 1.18 min
Display PD2512, Products: Positioning module CMAX, Proportional valve VPWP, Electric drive DGCI
Show 21 more results ...