|
|
Angle seat valve VZXF
Tough
VZXF – the robust universal valve for process automation applications. Perfect for all tasks involving the control of media flows, whether contaminated or highly viscous. New variants have now been added to the VZXF range.
|
Short product informationFile and language versions
|
|
|
Integrated control cabinet solutions with CPX-E and VTUG
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product informationFile and language versions
|
|
|
PA-Toolkit: Library for CODESYS
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
|
Polypropylene fittings NPQP
Resistant to chemicals
NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings for the food and beverage industry, biotechnology/pharmaceuticals, medical technology, clean rooms and process automation.
|
Short product informationFile and language versions
|
|
|
Polytetrafluoroethylene tubing PTFEN
|
Short product informationFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product informationFile and language versions
|
|
|
Toothed belt and ball screw axes ELGA
ELGA – the perfect solution whenever you need a protected guide.
The complete series of linear axes with internal guides comes
in many variants with toothed belt or spindle drive for impressive
dynamic response, speed and power, while the different guides
ensure it can be used in a multitude of applications. The ELGA is
available as an individual axis or as a complete solution for
standard handling systems.
|
Short product informationFile and language versions
|
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summaryFile and language versions
|
|
|
Butterfly valve VZAF
Technical data and product range overview
|
CatalogueFile and language versions
|
|
|
Butterfly Valve VZAS
Product range overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAF
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAV
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Catalogue for Process Automation
|
CatalogueFile and language versions
|
|
|
Product Overview for Process Automation
|
CatalogueFile and language versions
|
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
|
Automation solutions for green hydrogen production
|
BrochureFile and language versions
|
|
|
Biotech, pharma and cosmetics industry
Greater flexibility and efficiency in biotech, pharma and cosmetics production
Our contribution: giving you a competitive edge through industry-specific automation Consulting and engineering services, intelligent design tools, systems, modules, innovative products, training and services from Festo help you to realise modular, flexible and scalable automation concepts. Along your entire value chain, from raw materials storage to API production and formulation to filling, packaging and palletising. From start to finish and tailored to your needs.
|
BrochureFile and language versions
|
|
|
Costs? Decrease them!
Thoroughgoing use of Festo products and services will reduce your total cost of ownership by approx. 50%.
|
BrochureFile and language versions
|
|
|
Functional safety in the process industry
SIL - Safety Integrity Level
Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.
|
BrochureFile and language versions
|
|
|
Industry 4.0
From vision to reality – Status 2020
Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.
|
BrochureFile and language versions
|
|
|
Machine vision with vision sensors, smart camera and checkbox
Your productivity in focus: with industrial image processing from Festo
Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.
That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.
Find out more ...
|
BrochureFile and language versions
|
|
|
Process Automation – Products & Services Offer
Product range for process automation
For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.
|
BrochureFile and language versions
|
|
|
Worldwide always in stock: the Festo core product range for automation
The stars of pneumatics
|
BrochureFile and language versions
|
|
|
Automation of complex processes on a biotech/pharmaceutical production line
|
Application descriptionFile and language versions
|
|
|
Automation solutions from Festo – for potentially explosive areas
For the expansion of its production facilities in a potentially explosive area (ATEX zone 1 and 2), a manufacturer of alcoholic mouthwash relied on Festo as the equipment supplier. As a result, Festo designed, pre-assembled and delivered the pneumatic hygienic butterfly valve assemblies, the associated pneumatic control system, and the input modules for processing electrical signals – all fully tested.
|
Application descriptionFile and language versions
|
|
|
Partner to the Biotech/Pharma Industry - Drug production
|
Application descriptionFile and language versions
|
|
|
Partner to the Biotech/Pharma Industry –<br/>Drug Production
|
Application descriptionFile and language versions
|
|
|
Success story "Complex, but not complicated"
Fully automated filling and hygienic packaging
For machine builders and operators, handling bulk materials can often be full of surprises. This isn’t the case at Burgener AG. The Swiss company created a complex dosing and packaging line for automatically filling pharmaceutical additives. Automation technology from Festo, such as hygienic design cylinders, pneumatic axes, valve terminals, service units and sensors, make for a straightforward system.
|
Application descriptionFile and language versions
|
|
|
Success story "Setting standards" - Biotest
Standardised automation in blood plasma fractionation
Blood plasma is an indispensable resource in the production of life-saving medicines. It is in high demand on global markets. To make more efficient use of this valuable commodity, Biotest AG developed a new large-scale plant for plasma fractionation, with which it is possible to obtain five instead of the previous three products from a litre of blood plasma. Standardised components from Festo simplify installation and maintenance.
|
Application descriptionFile and language versions
|