Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-
Text for invitation to tender - Linear actuator with integrated digital positioner DFPI-... -C1V-NB3-
Text for invitation to tender - Linear actuator with integrated potentiometric position sensor DFPI-... -E-NB3
Text for invitation to tender - Linear actuator with integrated potentiometric positioner DFPI-...-E-
The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Linear actuator DFPI
short info about DFPI-N3
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
White Paper: Four Myths About Pneumatics – And One Key Advantage Why pneumatic actuators pay off in the water industry

This white paper has the following aims:

  • To examine reservations that are frequently mentioned in connection with pneumatics: are pneumatic actuators really more easily damaged, expensive over their lifetime and higher on energy consumption compared to electric actuators? The reality is more complex.
  • To provide concrete tips and hints for users in the water industry: why a lifetime calculation is a good idea, how leakage can be avoided – and some of the advantages of pneumatics that may not be obvious at first glance.
Animation: Linear actuator DFPI for process automation

ISO 15552, high IP and corrosion protection, an integrated displacement encoder or even a fully integrated positioner, swivel motion thanks to optimized piston rod guide – the robust and reliable linear actuator DFPI is the optimal choice for control of dampers, blades, slides, gate valves, pinch valves, dart valves, penstocks and many more.

Vorstellung des Linearantriebs DFPI für die Prozessautomation

Patric Henzi, Produktmanager in der Prozessautomation, stellt den Linearantrieb DFPI vor: integriert, robust, flexibel!

Products and solutions for process automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.