|
|
One-shot valve VLK-3-PL-3
with sub-base 2n
|
Product informationFile and language versions
|
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
Universal metal fitting NPQH
Sturdy, multitalented
The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test
|
Short product informationFile and language versions
|
|
|
Pneumatic Installation Guide
|
Program summaryFile and language versions
|
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
|
The complete range of flow control valves
|
PostersFile and language versions
|