|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
All set for automation with IO-Link
Point-to-point!
Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.
|
Short product informationFile and language versions
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Short product informationFile and language versions
|
|
CPX terminal with PROFINET bus interface
Seamless connectivity!
PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.
|
Short product informationFile and language versions
|
|
Integrated control cabinet solutions with CPX-E and VTUG
Smart combination!
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
Maximum productivity: Terminal CPX
|
Short product informationFile and language versions
|
|
PA-Toolkit: Library for CODESYS
MTP compliant!
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
Operating conditions and standards in pneumatics
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|
|
A quick match! Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
Electric Automation - Product overview
Seamless connectivity from the workpiece to the cloud!
A perfect fit of controllers, servo drives and mechanics – thanks to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.
|
BrochureFile and language versions
|
|
Intelligent automation for filtration basins
|
Application descriptionFile and language versions
|
|
The dock “thinks” for itself
Decentralised Control in Bulk Material Handling
The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations
and the release of dusts can occur. AZO CleanDock prevents this
problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.
|
Application descriptionFile and language versions
|
|
Pneumatic automation concepts
A comparison of individual valves and valve terminals
Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.
|
Special publicationFile and language versions
|
|
White paper: Automating on/off process valves
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|
|
White paper: Plants based on the Lego principle
Modular automation with valve terminals
Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in
the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line
with requirements. But this is only possible with modular automation.
|
Special publicationFile and language versions
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.
|
PostersFile and language versions
|
|
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
The perfect platform for your safety concept
The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.
|
PostersFile and language versions
|
|
Products and solutions for process automation
|
PostersFile and language versions
|