|
|
Information on substances in our products 06/03/2026
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
3.10 02/07/2025
|
Application NoteFile and language versions
|
|
|
Festo Automation Suite - Plug-in 05/03/2026
Plug-in for the parameterisation of CPX-AP automation systems
New Features:
- Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
- Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
- Parameter files from AP-A & VTUX devices can be exported and imported
- Implementation of the watchlist in the right toolbar when an online connection to the device is established
- Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
- Display of IO-Link process data for CPX-AP IO-Link master devices
- Forcing of process data in EtherCAT topologies has been enabled
- When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
- Support for CTED devices
Fixed Bugs:
- Forcing of digital outputs not possible with valve terminals
- Process data values for CPX-AP-A-PN topologies were displayed incorrectly
Known Limitations:
- Display of the unit for VABX modules instead of [ms] in [s]
|
1.10.1.1 03/03/2026
|
CommissioningFile and language versions
|
|
|
Operating conditions and standards in pneumatics 28/01/2026
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|