Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 06/03/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Festo Automation Suite - Plug-in 05/03/2026 Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.10.1.1
03/03/2026
Operating conditions and standards in pneumatics 28/01/2026
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.