Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Pressure sensor SPAF – Smart IO-Link® communication in a compact and robust IP65 housing 05/11/2026

Short information about SPAF

Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR

Top downloads

Terms of use for electronic documentation
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Declaration of conformity UK E-R Declaration of conformity

Associated products

  • ANLAGE PR.+LAG. D:MP-A-P/L-SM (35679)
  • ANLAGE PR.+LAG. D:MP-A-P+L-GM-M (36277)
  • ANLAGE V+P+B+L D:MP-A-V+P+B+L-SM (35678)
  • ASSEMBLY KIT GA D:SA-STA-LAG (114441)
  • COMP INTSAL WIR D:MP-A-V+P+B+L-GM (150544)
  • MM-LAGERN-GM D:MP-M-ME-L-GM (36274)
  • MM-LAGERN-SM D:MP-M-ME-L-SM (36275)
  • MM-PRUEF+LAG-GM D:MP-M-ME-P+L-GM-EP (36280)
  • MM-PRUEF+LAG-SM D:MP-M-ME-P+L-SM (36281)
  • MM-VT+PR+BB+LAG D:MP-M-ME-V+P+B+LGM (36295)
  • MM-VT+PR+BB+LG D:MP-M-ME-V+P+B+LSM (36296)
  • MM-VT+PR+LG-GM D:MP-M-ME-V+P+L-GM (36290)
  • MM-VT+PR+LG-SM D:MP-M-ME-V+P+L-SM (36291)
  • MODUL BOHREN D:MP-M-BO-NPN (162366)
  • MODUL HEBEN D:MP-M-H-200-NPN (162363)
  • Module D:MP-M-H-200 (36200)
  • MPS+ HANDH. HHG D:MP-S-H-HHG+-NPN (162369)
  • proximity switch D:SA-SMTO-1-PS-S- (110673)
  • proximity switch D:SEN-BG-SMTO-1-PS-K-B4 (566199)
  • proximity switch D:S-NS-SMTO-4U-K (187997)
  • proximity switch D:S-PSS-SMTO-4U-KWD-SB (167060)
  • proximity switch D:S-PSS-SMTO-4U-PS-LED (152905)
  • proximity switch SMTO-1-NS-K-LED-24-C (151684)
  • proximity switch SMTO-1-NS-S-LED-24-C (151686)
  • proximity switch SMTO-1-PS-K-LED-24-C (151683)
  • proximity switch SMTO-1-PS-S-LED-24-C (151685)
  • proximity switch SMTO-4U-NS-K-LED-24 (152837)
  • proximity switch SMTO-4U-NS-S-LED-24 (152743)
  • proximity switch SMTO-4U-PS-K-LED-24 (152836)
  • proximity switch SMTO-4U-PS-S-LED-24 (152742)
  • proximity switch SMTO-8E-NS-M12-LED-24 (171176)
  • proximity switch SMTO-8E-NS-S-LED-24 (171166)
  • proximity switch SMTO-8E-PS-M12-LED-24 (171179)
  • proximity switch SMTO-8E-PS-S-LED-24 (171178)
  • proximity switch SMTSO-1-PS-S-LED-24 (30441)
  • proximity switch SMTSO-8E-NS-M12-LED-24 (175825)
  • proximity switch SMTSO-8E-PS-M12-LED-24 (191986)
  • Sensor D:ER-SMTO-PP-SIBU (167055)
  • SENSOR,MAGN.2 D:ER-SMTO-PP (150510)
  • SENSOR,MAGN.2 D:ER-SMTO-ST (34081)
  • STAT.LAGERN GM D:MP-S-LA-GM-SPS-M (36215)
  • Toggle lever clamp CTLF-25- - (189043)
  • Toggle lever clamp CTLF-40- - (189044)
  • Toggle lever clamp CTLF-50- - (189045)
  • Toggle lever clamp CTLF-63- - (189046)
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.