Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Pressure sensor SPAF – Smart IO-Link® communication in a compact and robust IP65 housing 05/11/2026

Short information about SPAF

Plastic tubing PUN-H, PEN and PUN – a comparison 03/11/2026

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026

Top downloads

Terms of use for electronic documentation
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Plastic tubing PUN-H, PEN and PUN – a comparison

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.