|
Information on substances in our products 19/09/2025
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
2.90 02/07/2025
|
Application NoteFile and language versions
|
|
EMC - Checklist 11/04/2025
General
A checklist to avoid EMC trouble
|
1.10 03/03/2023
|
Application NoteFile and language versions
|
|
Connecting cables NEBB 26/03/2025
Extremely efficient!
Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.
|
Short product informationFile and language versions
|