|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
Connecting cables NEBA
Wide range of applications!
The new connecting cables NEBA M8x1 and M12x1, A-coded (EN 61076-2-104/101) are ideal for connecting field devices to controllers or IO terminals. Designed for a wide range of uses in harsh environments, NEBA can cover almost all applications, such as static ones, energy chains with small radii and robotics. And NEBA is excellent value for money.
|
Short product informationFile and language versions
|
|
Connecting cables NEBB
Extremely efficient!
Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.
|
Short product informationFile and language versions
|
|
Always well connected!
Electrical connecting cables and plug combinations
Folder connecting cables and plugs
|
Program summaryFile and language versions
|