|
Indicator insert
with yellow light emitting diode (LED) for solenoid coils
MFL-...
With built-in protective circuit MFLZ-24
|
Product informationFile and language versions
|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
Connecting cables NEBB
Extremely efficient!
Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.
|
Short product informationFile and language versions
|
|
Always well connected!
Electrical connecting cables and plug combinations
Folder connecting cables and plugs
|
Program summaryFile and language versions
|