|
|
Terms of use for electronic documentation
|
Product informationFile and language versions
|
|
|
CPX-IOT with PROFINET
CPX-IOT with PROFINET
This document describes how to set up a CPX-IOT gateway and how to use all the performances of the device with PROFINET environment.
|
1.10 21/12/2021
|
Application NoteFile and language versions
|
|
|
PROFINET/ETHERNET IP FDT/DTM
Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.
Supported systems:
- Bus node CPX-FB43 (8110369)
- Bus node CPX-(M)-FB44 (8110370)
- Bus node CPX-(M)-FB45 (8110371)
- PLC CPX-CEC-C1-V3 (3473128)
- PLC CPX-CEC-S1-V3 (3472425)
- PLC CPX-CEC-M1-V3 (3472765)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- CP-electrical part CTEC (539641)
- Input module CPX-4AE-4AA-H (8059847)
- Terminal CPX (197330)
- Terminal CPX-P (562818)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
V1.0.3 12/03/2018
|
ConfigurationFile and language versions
|