|
|
Automation solutions for flotation cells
Linear drives; Minerals processing; Process automation
|
Short product informationFile and language versions
|
|
|
Automation solutions for pots in primary aluminium plants
Extremely robust
Automation components in primary aluminium plants are continuously exposed to extreme heat, ultra-fine alumina dust and strong magnetic fields. This means that the requirements for crust breakers, feeder cylinders as well as pilot valves are very high. They need to be able to withstand these aggressive ambient conditions.
|
Short product informationFile and language versions
|
|
|
Integrated control cabinet solutions with CPX-E and VTUG
An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.
|
Short product informationFile and language versions
|
|
|
Linear actuator DFPC
Sturdy and durable!
Preconfigured from stock or individually configured? The new,
double-acting linear actuator DFPC can be both. It has been
specially designed for actuating process valves such as gate valves
or knife-gate valves, pinch valves or valve bodies without housing.
Perfect, for example, for the requirements in water and wastewater
treatment, the mining industry, power stations as well as
the paper, pulp and steel industries.
|
Short product informationFile and language versions
|
|
|
PA-Toolkit: Library for CODESYS
With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.
|
Short product informationFile and language versions
|
|
|
Pinch valve for heavy-duty applications
Extremely low wear!
The heavy-duty pinch valve is ideal for use with abrasive or corrosive
fl uids, pastes, pulps, powders, or media with a high solids content.
Its high performance, extremely low wear, and long service life in
open and close mode as well as in proportional control applications
make it very suitable for use in mineral processing, in the cement
and construction industry, in iron and steel production, in metallurgy
and foundries, or in aluminium production.
|
Short product informationFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Economical and flexible
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
Short product informationFile and language versions
|
|
|
Products for battery cell production
Product selection information
Product overview of copper-, zinc- and nickel-free products with detailed ordering information and part numbers.
|
Program summaryFile and language versions
|
|
|
Butterfly valves VZAF
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Butterfly valves VZAV
Product overview and technical data
|
CatalogueFile and language versions
|
|
|
Catalogue for Process Automation
|
CatalogueFile and language versions
|
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
|
Automation solutions for green hydrogen production
|
BrochureFile and language versions
|
|
|
Automation solutions: mining and mineral processing
In order to boost productivity, the mining industry needs to continuously improve the systems for extracting and refining minerals. This requires cutting-edge modular solutions. The durable automation components from Festo have proven themselves in operation and are designed for the extreme requirements of the mining industry. Maximum plant availability and safety for people and the environment are also paramount.
|
BrochureFile and language versions
|
|
|
Industry 4.0
From vision to reality – Status 2020
Many concepts from the past have been overtaken by the fourth industrial revolution: business models, partnerships, customer interfaces, value chains, and even the traditional automation pyramid – all are undergoing huge change. As an innovator and trendsetter in fieldbus technology, Festo will make a major contribution to reshaping the future with new concepts for Industry 4.0.
|
BrochureFile and language versions
|
|
|
Process Automation – Products & Services Offer
Product range for process automation
For years, Festo has been developing process automation solutions for a broad range of industry sectors. By transferring our experience from one industry to another, we take advantage of valuable synergies and create economies of scale.
|
BrochureFile and language versions
|
|
|
Worldwide always in stock: the Festo core product range for automation
The stars of pneumatics
|
BrochureFile and language versions
|
|
|
Linear actuator DFPC
Quickly available Linear actuator DFPC – Selected Products
|
Special publicationFile and language versions
|
|
|
Plants based on the Lego principle - Modular automation with valve terminals
|
Special publicationFile and language versions
|
|
|
Spare parts catalogue
Spare parts finder for configured products like valve terminals and service units
|
Special publicationFile and language versions
|
|
|
Pneumatic extension modules VTOP
Innovative installation
The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.
|
VideoFile and language versions
|
|
|
Smart positioner CMSH with HART communication
Single- and double-acting
The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.
|
VideoFile and language versions
|
|
|
Explosion protection clearly explained
Safe automation with explosion-proof products and solutions from Festo
|
PostersFile and language versions
|
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PostersFile and language versions
|
|
|
Safety@Festo Poster
Evaluation and assessment of safety measures in accordance with EN ISO 13849-1/IEC 61508/IEC 61511/IEC 62061
|
PostersFile and language versions
|