Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.11.0.657
30/11/2025
Festo Automation Suite - Plug-in Plug-in for the parameterisation of CPX-AP automation systems

New Features:

  • Parameter set duplication for serial commissioning of AP-A & VTUX modules in the valve terminal overview
  • Multiple permanent saving of VTUX parameters in the valve manifold overview to speed up serial commissioning
  • Parameter files from AP-A & VTUX devices can be exported and imported
  • Implementation of the watchlist in the right toolbar when an online connection to the device is established
  • Each AP & VTUX device type has default parameters pre-configured in the watchlist, allowing parameters to be viewed immediately after a connection is established
  • Display of IO-Link process data for CPX-AP IO-Link master devices
  • Forcing of process data in EtherCAT topologies has been enabled
  • When VTUX vacuum modules are forced, this is now displayed in the Connection Dashboard with the familiar orange warning
  • Support for CTED devices

Fixed Bugs:

  • Forcing of digital outputs not possible with valve terminals
  • Process data values for CPX-AP-A-PN topologies were displayed incorrectly

Known Limitations:

  • Display of the unit for VABX modules instead of [ms] in [s] 
1.10.1.1
03/03/2026
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the CPX-E automation system and the CPX terminal
2.6.0.4
28/05/2025
Firmware Firmware VMPAL-EPL-AP

Supported systems:

  • automation system CPX-AP-I (8094920)
  • End plate VMPAL-EPL-AP (8087171)
v1.122.6
08/05/2025
IO-Link IODD
Device description file: IODD (IO-Link Device Description) for Festo MPAL_CTEL

Supported systems:
  • End plate VMPAL-EPL-IPO32 (575667) Revision 02
  • Valve terminal MPAL-VI (569926)
R03
02/07/2017
Target Support Package CODESYS
Package for FESTO IO-Link Devices.

Supported systems:
  • controller CECC-LK (574418)
  • controller CECC-S (574416)
  • Electrical interface CPV10-GE-PT-8 (1565761)
  • Electrical interface CPV14-GE-PT-8 (1564984)
  • Electrical interface CPX-CTEL-2-M12-5POL-LK (2900543)
  • Electrical interface VAEM-L1-S-16-PT (573939)
  • Electrical interface VAEM-L1-S-16-PTL (574208)
  • Electrical interface VAEM-L1-S-24-PT (573940)
  • Electrical interface VAEM-L1-S-24-PTL (574209)
  • Electrical interface VAEM-L1-S-8-PT (573384)
  • Electrical interface VAEM-L1-S-8-PTL (574207)
  • End plate VMPAL-EPL (574569)
  • End plate VMPAL-EPL-IPO32 (575667)
  • Input module CTSL-D-16E-M12-5 (1387359)
  • Input module CTSL-D-16E-M8-3 (1387363)
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L10H-LK-S1 (8024266)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L2H-LK-S1 (8024264)
  • Proportional-pressure regulator VPPM-12L-L-1-G12-0L6H-LK-S1 (8024265)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L10H-LK-S1 (8031109)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L2H-LK-S1 (8031107)
  • Proportional-pressure regulator VPPM-6F-L-1-F-0L6H-LK-S1 (8031108)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L10H-LK-S1 (8024260)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L2H-LK-S1 (8024258)
  • Proportional-pressure regulator VPPM-6L-L-1-G18-0L6H-LK-S1 (8024259)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L10H-LK-S1 (8031112)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L2H-LK-S1 (8031110)
  • Proportional-pressure regulator VPPM-8F-L-1-F-0L6H-LK-S1 (8031111)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L10H-LK-S1 (8024263)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L2H-LK-S1 (8024261)
  • Proportional-pressure regulator VPPM-8L-L-1-G14-0L6H-LK-S1 (8024262)
  • Vacuum generator OVEM (539074)
  • Vacuum generator OVEM-05-H-B-QO-CE-N-LK (8037693)
  • Vacuum generator OVEM-07-H-B-QO-CE-N-LK (8037694)
  • Vacuum generator OVEM-10-H-B-QO-CE-N-LK (8037695)
  • Vacuum generator OVEM-14-H-B-QO-CE-N-LK (8037696)
  • Vacuum generator OVEM-20-H-C-QO-CE-N-LK (8070096)
  • Vacuum generator OVEM-30-H-C-QO-CE-N-LK (8070098)
  • Vacuum generator OVEM-BN (539075)
  • Valve terminal MPAC-VI (575465)
  • Valve terminal VTOC (564056)
  • Valve terminal VTUB-12 (553983)
3.5.18.67
14/12/2023
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.