Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Declaration of conformity L-X-R 30/05/2026 Declaration of conformity

Associated products

  • On/off valve MS9-EE (562177)
  • On/off valve MS9-EE-1-V24-S-AG-PSI (8221953)
  • On/off valve MS9-EE-3/4-V24-S-AG-PSI (8221952)
  • On/off valve MS9-EE-G-V110-S-VS (562942)
  • On/off valve MS9-EE-G-V110-VS (562941)
  • On/off valve MS9-EE-G-V230-S-VS (562944)
  • On/off valve MS9-EE-G-V230-VS (562943)
  • On/off valve MS9-EE-G-V24P-S-VS (8177069)
  • On/off valve MS9-EE-G-V24-S-VS (562940)
  • On/off valve MS9-EE-G-V24-VS (562939)
  • On/off valve MS9-EE-N1-V24-S-AG-PSI (8221951)
  • On/off valve MS9-EE-N3/4-V24-S-AG-PSI (8221950)
  • On/off valve MS9-EE-NG-V110-S-VS (562948)
  • On/off valve MS9-EE-NG-V110-VS (562947)
  • On/off valve MS9-EE-NG-V230-S-VS (562950)
  • On/off valve MS9-EE-NG-V230-VS (562949)
  • On/off valve MS9-EE-NG-V24-S-VS (562946)
  • On/off valve MS9-EE-NG-V24-VS (562945)

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Mastering machinery safety 2

Machinery can be a combination of machines. In this case we are dealing with an Integrated Manufacturing System (IMS). The information about IMS can be found in the harmonised standard EN ISO 11161:2010 Safety of machinery – Integrated manufacturing systems – Basic requirements.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.