Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Universal metal fitting NPQH Sturdy, multitalented

The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test

Pneumatic Installation Guide
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
The complete range of flow control valves
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.