|
|
FCT - Festo Configuration Tool - PlugIn
Configuration and commissioning software for the motor controller EXCM-...-E... (EXCM-2ST-...)
- FCT PlugIn EXCM v1.2.1.6
- FCT PlugIn EXCM v1.1.0.80
- FCT PlugIn EXCM v1.0.0.18
- Festo Configuration Tool v1.2.2.41
Version changes: Version 1.3.0.12
- Order of execution of movement at homing configurable
- Homing force limit configurable
-
Supported systems:
- Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
- Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
- Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
- Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
- Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
- Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
- Planar surface gantry EXCM-30- (2226101)
|
1.3.0.12 27/07/2017
|
CommissioningFile and language versions
|
|
|
FCT - Festo Configuration Tool - PlugIn
Configuration and commissioning software for the motor controller EXCM-...-PF... (CMXH-ST2-...)
- FCT Plugin CMXH V2.2.0.97
- FCT Plugin CMXH V2.1.0.501
- FCT Plugin CMXH V2.0.0.513
- Festo Configuration Tool V1.4.2.1
|
2.2.0.97 27/03/2020
|
CommissioningFile and language versions
|
|
|
TCP/IP Application
Modbus TCP / FHPP Simulation Software
Version changes: Modbus TCP Client CMXH (Master) to test and debug the Modbus communication to the motor-controller CMXH with FHPP.
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
1.0.0.1 26/07/2018
|
CommissioningFile and language versions
|
|
|
Firmware
Firmware for the controller of the Planar Surface Gantry EXCM
Version changes: V1.1.1.14
V1.1.2.23
Supported systems:
- Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
- Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
- Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
- Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
- Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
- Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
- Planar surface gantry EXCM-30- (2226101)
|
1.1.2.23 13/09/2017
|
FirmwareFile and language versions
|
|
|
Firmware
Version changes: Firmware for the controller CMXH-ST2-C5-7-DIOP
- v1.3.2.48
- v1.2.3.3
- v1.2.3.2
- v1.2.1.15
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
1.3.2.48/1.2.3.3 04/12/2019
|
FirmwareFile and language versions
|
|
|
CANopen EDS
Supported systems:
- Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
- Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
- Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
- Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
- Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
- Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
- Planar surface gantry EXCM-30- (2226101)
|
1.11 08/04/2019
|
Device description fileFile and language versions
|
|
|
Function blocks CODESYS
FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
- Motor controller SFC-DC-VC-3-E-H0-CO (540364)
- Motor controller SFC-DC-VC-3-E-H0-DN (540368)
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-CO (540365)
- Motor controller SFC-DC-VC-3-E-H2-DN (540369)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
- Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
- Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
- Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
- Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
- Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
- Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
- Motor unit MTR-DCI-62 (533754)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
3.5.7.23 11/03/2020
|
Function elementsFile and language versions
|
|
|
Function blocks Siemens Step 7
FHPP functions blocks for Siemens PLCs
Function blocks for SIEMENS STEP 7 and TiA Portal
Supported systems:
- Controller CMXH-ST2-C5-7-DIOP (3605478)
- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMD-AS-C8-3A (561406) Revision 07
- Motor controller CMMO-ST-C5-1-LKP (1512320)
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C20-11A-P3 (1366842)
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
- Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
- Motor controller SFC-DC-VC-3-E-H0-PB (540366)
- Motor controller SFC-DC-VC-3-E-H2-PB (540367)
- Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
- Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
- Motor unit MTR-DCI-62 (533754)
- Planar surface gantry EXCM-30- (2226101)
- Planar surface gantry EXCM-40- (3741955)
|
5.7 03/05/2021
|
Function elementsFile and language versions
|
|
|
Target Support Package CODESYS
CODESYS_V3 library for usage with EXCM controler and CANopen- or CVE- (control via ethernet) protocol.
Content:
-Driver function blocks for CANopen and CVE
-Standard function blocks for device control
-Documentation, online help
compatibility information:
Usage only with CODESYS Version 3.5, ServicePack 4, Patch 1 or newer
Required Firmware of EXCM-controlers: 1.1.1.14 or newer
Supported systems:
- Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
- Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
- Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
- Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
- Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
- Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
- Planar surface gantry EXCM-30- (2226101)
|
|
ProgrammingFile and language versions
|