Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FSA-202602: Multiple OpenSSL vulnerabilities affect Festo AX OS in CEPE

Festo AX OS versions 25.0.1.46 and 25.9.2.4, which are based on PLCnext by Phoenix Contact, used by the Festo product CEPE are affected by multiple OpenSSL vulnerabilities. The vulnerabilities are identified as CVE-2025-15467 and CVE-2025-69419. Attacks may be possible when maliciously crafted firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects are uploaded and processed by the affected system. In the device context, exploitation typically requires a logged-in user with high privileges or the processing of attacker-supplied cryptographic objects.

 

A successful attack using manipulated firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects may lead to memory corruption, application crash, or denial of service. Depending on the affected code path, execution context, platform protections, and toolchain mitigations, execution of malicious code may be possible. This can jeopardize confidentiality, integrity, and availability of the affected system.

1.0.0
Commisioning between SRBG Asi and CESA-GW-AS-PB SRBG Asi and CESA-GW-AS-PB

This Application note intends to show how to configure the SRBG sensorbox using our CESA-...-PB gateway for PROFIBUS.

This document as well explains how the Process Data Image works for these devices and how you can access this image using Siemens TIA Portal in your integration.

1.10
03/03/2023
Commissioning between SRBG AS-i and CESA-GW-AS-CO SRBG, CESA-GWAS-AS-CO; AS-I; CANOPEN

How to commission the SRBG using CESA-GW-AS-CO

1.20
04/03/2023
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.