Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Catalogue for Process Automation
Process Automation - Product Overview 2024
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

Products and solutions for process automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.