|
|
FSA-202602: Multiple OpenSSL vulnerabilities affect Festo AX OS in CEPE 06/11/2026
Festo AX OS versions 25.0.1.46 and 25.9.2.4, which are based on PLCnext by Phoenix Contact, used by the Festo product CEPE are affected by multiple OpenSSL vulnerabilities. The vulnerabilities are identified as CVE-2025-15467 and CVE-2025-69419. Attacks may be possible when maliciously crafted firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects are uploaded and processed by the affected system. In the device context, exploitation typically requires a logged-in user with high privileges or the processing of attacker-supplied cryptographic objects.
A successful attack using manipulated firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects may lead to memory corruption, application crash, or denial of service. Depending on the affected code path, execution context, platform protections, and toolchain mitigations, execution of malicious code may be possible. This can jeopardize confidentiality, integrity, and availability of the affected system.
|
1.0.0
|
Security AdvisoryFile and language versions
|
|
|
PA Toolkit 04/11/2026
Supported systems:
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- Licence GSPL-CDS-W (8122724)
- PA-Toolkit MTP Library GSBE-MTP-P-1 (8252574)
- Terminal CPX (197330)
|
3.3.0.163 27/10/2026
|
Function elementsFile and language versions
|
|
|
Information on substances in our products 22/10/2026
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
V3.5 17/10/2026
|
Application NoteFile and language versions
|