Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

FSA-202602: Multiple OpenSSL vulnerabilities affect Festo AX OS in CEPE 06/11/2026

Festo AX OS versions 25.0.1.46 and 25.9.2.4, which are based on PLCnext by Phoenix Contact, used by the Festo product CEPE are affected by multiple OpenSSL vulnerabilities. The vulnerabilities are identified as CVE-2025-15467 and CVE-2025-69419. Attacks may be possible when maliciously crafted firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects are uploaded and processed by the affected system. In the device context, exploitation typically requires a logged-in user with high privileges or the processing of attacker-supplied cryptographic objects.

 

A successful attack using manipulated firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects may lead to memory corruption, application crash, or denial of service. Depending on the affected code path, execution context, platform protections, and toolchain mitigations, execution of malicious code may be possible. This can jeopardize confidentiality, integrity, and availability of the affected system.

1.0.0
PA Toolkit 04/11/2026
Supported systems:
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Licence GSPL-CDS-W (8122724)
  • PA-Toolkit MTP Library GSBE-MTP-P-1 (8252574)
  • Terminal CPX (197330)
3.3.0.163
27/10/2026
Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation
CANopen in CODESYS V3 CODESYS V3, CPX-FB14, CTEU-CO, CMMP-...-M0/M3, EMCA-CO

This document describes what each CAN parameter in the CODESYS V3 programming environment does, as well as show the available Function Blocks to implement diagnostics or pa-rameterization within the PLC’s Task.

 

 

 

1.10
04/08/2017
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.