Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Basic cassette valve G-1/2

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double-diaphragm drive gives a snap action.

Basic cassette valve G-1/4

The cassette valve is a 5/2-way valve with a robust flat-slide design, working without cross-over the reinforced double diaphragm drive gives a snap action.

Cassette valve CJ-5/2-1/4 double pilot valve without sub-base
Manifold transition plate CZB-1/4-1/2

This plate can be used to mount together valve manifolds of sizes G-1/4 and G-1/2.

 

Accessories:

Mounting bolts CEP-...

Isolation disc CSC-1/4 and NSC-1/2

Terms of use for electronic documentation
Clean design valve terminal CDVI
with DeviceNet
Catalogue for Process Automation
Process Automation - Product Overview 2024
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

White paper: Automating on/off process valves A comparison of actuation methods for pneumatic actuators

On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:

• Required hardware/components and the installation

effort involved

• Investment costs

• Potential for compressed air savings and increased

energy efficiency

• Diagnostic and maintenance options

• Potential for function integration

• Possible applications in safety-related circuits

• Possible applications in potentially explosive areas

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.