Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Limit switch box SRBC for quarter turn actuators All-rounder with Ex protection

The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.

Limit switch box SRBE Explosive atmosphere specialist

The new limit switch box SRBE is a reliable and cost-effective solutionwhen it comes to optical position indication and electronic position sensing of automated or manually actuated process valves. Ideal in explosive atmospheres: SRBE is certified worldwide in line with the explosion protection standards. The sturdy design in IP67, type 4/4X is suitable for indoor and outdoor applications.

Catalogue for Process Automation
Process Automation - Product Overview 2024
5 steps to your process valve units.pdf
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry