Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Text for invitation to tender - Electro pneumatic positioner Type CMSX
Positioner CMSX for linear and quarter turn actuators
Short info about CMSX
Smart positioner CMSH with HART communication Economical and flexible

The CMSH provides you with all the benefits of a highly dynamic,
low-wear positioning system with high air output and a long service
life. You now only need one device for the fast and precise control of
actuators, whether large or small, linear or rotary, single-acting
or double-acting. Together with the low internal air consumption, this
reduces costs. Featuring 2-wire technology, HART communication,
condition monitoring functions and a modular system with many variants,
the CMSH offers excellent flexibility for a great number of
applications.

Catalogue for Process Automation
Process Automation - Product Overview 2024
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Smart positioner CMSH with HART communication Single- and double-acting

The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single- acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.

Products and solutions for process automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.