Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Linear actuator DFPC Sturdy and durable!

Preconfigured from stock or individually configured? The new,

double-acting linear actuator DFPC can be both. It has been

specially designed for actuating process valves such as gate valves

or knife-gate valves, pinch valves or valve bodies without housing.

Perfect, for example, for the requirements in water and wastewater

treatment, the mining industry, power stations as well as

the paper, pulp and steel industries.

Pinch valve for heavy-duty applications Extremely low wear!

The heavy-duty pinch valve is ideal for use with abrasive or corrosive

fl uids, pastes, pulps, powders, or media with a high solids content.

Its high performance, extremely low wear, and long service life in

open and close mode as well as in proportional control applications

make it very suitable for use in mineral processing, in the cement

and construction industry, in iron and steel production, in metallurgy

and foundries, or in aluminium production.

Catalogue for Process Automation
Process Automation - Product Overview 2024
5 steps to your process valve units.pdf
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry