Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Ball screw and toothed belt axes ELGD
Ball screw axis ELGT for cantilever systems Optimal: cantilever systems in 2D and 3D

The compact and low-cost spindle axes ELGT with integrated double guide are perfect for integrating into 2D and 3D cantilever systems. They have been developed for a wide range of applications, whether in the electronics industry, in desktop applications or in battery manufacturing, where they can be easily combined with axes ELGC and mini slide EGSC. Or they can be used in test and inspection systems, in small parts handling or in assembly systems.

Cantilever axis with toothed belt ELCC Powerful and dynamic for faster cycle times

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Electric cylinder EPCC Easy positioning!

Cost-effective, yet powerful and very flexible: the EPCC with ball screw drive enables precise and rapid positioning in simple positioning tasks. And its compact dimensions are ideal when you need to make optimum use of installation space: in assembly systems, test and inspection systems or desktop applications, in small parts handling or the electronics industry.

Simplified Motion Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex.
There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Toothed belt and ball screw axes ELGA

ELGA – the perfect solution whenever you need a protected guide.

The complete series of linear axes with internal guides comes

in many variants with toothed belt or spindle drive for impressive

dynamic response, speed and power, while the different guides

ensure it can be used in a multitude of applications. The ELGA is

available as an individual axis or as a complete solution for

standard handling systems.

Automation solutions for battery production

High speed, high throughput, maximum reliability, repetition accuracy and

low costs: these are the features that are required in the production of

batteries. With the wide range of competitive products offered by Festo,

you are sure to find the right components to meet your needs.

Electric Automation - Product overview Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

White Paper: Bearing Technology Key considerations for designers looking at bearing systems with linear axes

This White Paper contains information on:

  • Use of electro mechanical axes with slides
  • Possibilities of different slide bearings with single or double rail (giuding)
  • Influences on lifetime, different guiding alternatives and design features
EN Seamless-Connectivity - from the workpiece to the cloud
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.