Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FCT - Festo Configuration Tool - PlugIn

Configuration and commissioning software for the motor controller EXCM-...-PF... (CMXH-ST2-...)

  • FCT Plugin CMXH V2.2.0.97
  • FCT Plugin CMXH V2.1.0.501
  • FCT Plugin CMXH V2.0.0.513
  • Festo Configuration Tool V1.4.2.1
2.2.0.97
27/03/2020
TCP/IP Application
Modbus TCP / FHPP Simulation Software

Version changes:
Modbus TCP Client CMXH (Master) to test and debug the Modbus communication to the motor-controller CMXH with FHPP.

Supported systems:
  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
1.0.0.1
26/07/2018
Firmware
Version changes:
Firmware for the controller CMXH-ST2-C5-7-DIOP
  • v1.3.2.48
  • v1.2.3.3
  • v1.2.3.2
  • v1.2.1.15


Supported systems:
  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
1.3.2.48/1.2.3.3
04/12/2019
CANopen EDS
Supported systems:
  • Planar surface gantry EXCM-10-150-110-GF-ST-B-E1 (1801920)
  • Planar surface gantry EXCM-10-260-110-GF-ST-B-E1 (1801915)
  • Planar surface gantry EXCM-10-300-110-GF-ST-B-E1 (1801917)
  • Planar surface gantry EXCM-10-360-110-GF-ST-B-E1 (1801918)
  • Planar surface gantry EXCM-10-460-110-GF-ST-B-E1 (1801916)
  • Planar surface gantry EXCM-10-700-110-GF-ST-B-E1 (1801919)
  • Planar surface gantry EXCM-30- (2226101)
1.11
08/04/2019
Function blocks CODESYS
FHPP libray for Codesys PLC in version 3.5 (also Beckhoff TwinCAT 3) to communicate with the following motor controllers:

Supported systems:
  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • integrated drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406) Revision 07
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
  • Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
  • Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
  • Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H0-DN (540368)
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-DC-VC-3-E-H2-DN (540369)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H0-DN (562851)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LACI-VD-10-E-H2-DN (562852)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-62 (533754)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
3.5.7.23
11/03/2020
Function blocks Siemens Step 7 FHPP functions blocks for Siemens PLCs

Function blocks for SIEMENS STEP 7 and TiA Portal

Supported systems:

  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • integrated drive EMCA-EC-67- (1509036)
  • Motor controller CMMD-AS-C8-3A (561406) Revision 07
  • Motor controller CMMO-ST-C5-1-LKP (1512320)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
  • Motor controller CMMS-AS-C4-3A-G2 (572986) Revision 08
  • Motor controller CMMS-ST-C8-7-G2 (572211) Revision 11
  • Motor controller SFC-DC-VC-3-E-H0-PB (540366)
  • Motor controller SFC-DC-VC-3-E-H2-PB (540367)
  • Motor controller SFC-LACI-VD-10-E-H0-PB (562847)
  • Motor controller SFC-LACI-VD-10-E-H2-PB (562848)
  • Motor unit MTR-DCI-62 (533754)
  • Planar surface gantry EXCM-30- (2226101)
  • Planar surface gantry EXCM-40- (3741955)
5.7
03/05/2021
Target Support Package CODESYS
Package for FESTO CANopen Devices.

Supported systems:
  • AS-i module CESA-GW-AS-CO (567033)
  • bus interface CECX-B-CO (553980)
  • Bus node CPX-FB14 (526174)
  • Controller CMXH-ST2-C5-7-DIOP (3605478)
  • Electrical interface CPV10-GE-CO3-8 (546204)
  • Electrical interface CPV14-GE-CO3-8 (546206)
  • Electrical interface CPV18-GE-CO3-8 (546208)
  • integrated drive EMCA-EC-67-M-1TE-CO (8034239)
  • integrated drive EMCA-EC-67-M-1TE-CO-S1 (609179)
  • integrated drive EMCA-EC-67-M-1TM-CO (8034241)
  • integrated drive EMCA-EC-67-S-1TE-CO (8034238)
  • integrated drive EMCA-EC-67-S-1TM-CO (8034240)
  • Motor controller CMMD-AS-C8-3A (561406)
  • Motor controller CMMP-AS-C10-11A-P3 (551024)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904)
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328)
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473)
  • Motor controller CMMP-AS-C20-11A-P3 (1366842)
  • Motor controller CMMP-AS-C2-3A (550041)
  • Motor controller CMMP-AS-C2-3A-M0 (1622901)
  • Motor controller CMMP-AS-C2-3A-M3 (1501325)
  • Motor controller CMMP-AS-C5-11A-P3 (551023)
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903)
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327)
  • Motor controller CMMP-AS-C5-3A (550042)
  • Motor controller CMMP-AS-C5-3A-M0 (1622902)
  • Motor controller CMMP-AS-C5-3A-M3 (1501326)
  • Motor controller CMMS-AS-C4-3A (552741)
  • Motor controller CMMS-AS-C4-3A-G2 (572986)
  • Motor controller CMMS-ST-C8-7 (547454)
  • Motor controller CMMS-ST-C8-7-G2 (572211)
  • Motor controller SEC-AC-305-CO (192329)
  • Motor controller SEC-AC-305-CO-P01 (533781)
  • Motor controller SEC-AC-508-CO-P01 (533782)
  • Motor controller SFC-DC-VC-3-E-H0-CO (540364)
  • Motor controller SFC-DC-VC-3-E-H2-CO (540365)
  • Motor controller SFC-LACI-VD-10-E-H0-CO (562849)
  • Motor controller SFC-LACI-VD-10-E-H2-CO (562850)
  • Motor controller SFC-LAC-VD-10-E-H0-CO (540633)
  • Motor controller SFC-LAC-VD-10-E-H2-CO (540634)
  • Motor unit MTR-DCI-32S-VCSC-EG14-R2DN (559764)
  • Motor unit MTR-DCI-42S-VCSC-EG14-H2DN (559769)
  • Motor unit MTR-DCI-42S-VCSC-EG7-H2DN (559767)
  • Motor unit MTR-DCI-42S-VCSC-EG7-R2DN (559766)
  • Motor unit MTR-DCI-52S-VCSC-EG14-H2DN (559773)
  • Motor unit MTR-DCI-52S-VCSC-EG14-R2DN (559772)
  • Motor unit MTR-DCI-52S-VCSC-EG7-H2DN (559771)
  • Motor unit MTR-DCI-52S-VCSC-EG7-R2IO (549997)
  • Motor unit MTR-DCI-62S-VDSC-EG14-H2DN (559777)
  • Motor unit MTR-DCI-62S-VDSC-EG14-R2DN (559776)
  • Motor unit MTR-DCI-62S-VDSC-EG7-H2DN (559775)
  • Motor unit MTR-DCI-62S-VDSC-EG7-R2DN (559774)
3.5.18.67
14/12/2023
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.