Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Text for invitation to tender - Switchbox SRBE
Limit switch box SRBC for quarter turn actuators All-rounder with Ex protection

The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.

Limit switch box SRBE Explosive atmosphere specialist

The new limit switch box SRBE is a reliable and cost-effective solutionwhen it comes to optical position indication and electronic position sensing of automated or manually actuated process valves. Ideal in explosive atmospheres: SRBE is certified worldwide in line with the explosion protection standards. The sturdy design in IP67, type 4/4X is suitable for indoor and outdoor applications.

Catalogue for Process Automation
Process Automation - Product Overview 2024
5 steps to your process valve units.pdf
Process Automation - Product Overview (PAPSO)
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.