Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Vacuum generator OVEH Compact vacuum generator/valve combination with integrated sensors

The compact vacuum generator OVEH with integrated sensors and valve control has been specially developed for human-robot collaboration (HRC); with its universal robot interface it can be combined with many cobots and robots. The low overall height together with the low dead weight ensure a high
dynamic response.

Vacuum generator OVEL Highly dynamic!

The new vacuum generator is ideal for highly dynamic, decentralised handling applications. The weight-optimised and compact design make the OVEL the perfect solution for integration directly on the front unit. This reduces the evacuation time and increases the operating cycles.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Vacuum generators for all applications Overview of the vacuum range

This poster will help you to choose the right vacuum ejector for your application – and thus ensure that you can continue in the future to generate vacuum

economically, reliably and conveniently.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.