|
Operating conditions and standards in pneumatics 05/08/2025
- Use, storage and transport conditions for Festo products
- Standards in pneumatics
- Compressed air preparation
- Operating conditions for valves
- Port designations of pneumatic components to ISO 5599
- Operating conditions for drives
- Pressure/force table and graphBuckling load graph
- Air consumption
- Pneumatics and explosion protection – ATEX
- EC directives/approvals
- Design – Clean room suitability
- Paint-wetting impairment substances and resistance to media
- Corrosion resistance class CRC
- Protection classes according to IEC/EN 60529
- Functional earth – protective earth – PELV
- Spark arresting
|
CatalogueFile and language versions
|
|
Superior Interchangeable Industrial Air Cylinder DCPB 29/07/2025
Compact inch cylinder
DPCB is a pancake style compact actuator designed specifically to interchange with similar products in the market. This product’s design capitalizes on common short stroke actuator deficiencies by incorporating a composite body, which enable it to hold up to impacts better than similar products with thin, stainless steel walls, as well as captive seals and rod bearing to allow for hassle-free operation. Similar to Festo’s DPCA pancake actuator, this DPCB pneumatic short stroke cylinder is available in wide selection of models and options all in inch sizes.
|
Short product informationFile and language versions
|
|
Information on substances in our products 02/07/2025
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
2.80 02/07/2025
|
Application NoteFile and language versions
|