Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Operating instructions VEAB-EN 16/10/2026 Prop. pressure regulator

Associated products

  • adaptive shape gripper kit for robots DHEF-20-A-RA1 (8119114)
  • adaptive shape gripper kit for robots DHEF-20-A-RA50 (8210811)
  • Control panel DAGE BOND PANEL TESTER (8168366)
  • pressure vacuum generator PGVA-1-P-D30-Q4-A (8165129)
  • pressure vacuum generator PGVA-CS (8146318)
  • Proportional-pressure regulator VEAB-B-26-D12-F-A4-1R1 (8046266)
  • Proportional-pressure regulator VEAB-B-26-D12-F-V1-1R1 (8046265)
  • Proportional-pressure regulator VEAB-B-26-D12-F-V2-1R1 (8153668)
  • Proportional-pressure regulator VEAB-B-26-D13-F-A4-1R1 (8067670)
  • Proportional-pressure regulator VEAB-B-26-D13-F-V1-1R1 (8067669)
  • Proportional-pressure regulator VEAB-B-26-D13-F-V2-1R1 (8153678)
  • Proportional-pressure regulator VEAB-B-26-D14-F-A4-1R1 (8046272)
  • Proportional-pressure regulator VEAB-B-26-D14-F-V1-1R1 (8046271)
  • Proportional-pressure regulator VEAB-B-26-D14-F-V2-1R1 (8153671)
  • Proportional-pressure regulator VEAB-B-26-D15-F-A4-1R1 (8067668)
  • Proportional-pressure regulator VEAB-B-26-D15-F-V1-1R1 (8067667)
  • Proportional-pressure regulator VEAB-B-26-D15-F-V2-1R1 (8153677)
  • Proportional-pressure regulator VEAB-B-26-D18-F-A4-1R1 (8067672)
  • Proportional-pressure regulator VEAB-B-26-D18-F-V1-1R1 (8067671)
  • Proportional-pressure regulator VEAB-B-26-D18-F-V2-1R1 (8153679)
  • Proportional-pressure regulator VEAB-B-26-D25-F-V2-1R1 (8153684)
  • Proportional-pressure regulator VEAB-B-26-D2-F-A4-1R1 (8046270)
  • Proportional-pressure regulator VEAB-B-26-D2-F-V1-1R1 (8046269)
  • Proportional-pressure regulator VEAB-B-26-D2-F-V2-1R1 (8153670)
  • Proportional-pressure regulator VEAB-B-26-D7-F-A4-1R1 (8046268)
  • Proportional-pressure regulator VEAB-B-26-D7-F-V1-1R1 (8046267)
  • Proportional-pressure regulator VEAB-B-26-D7-F-V2-1R1 (8153669)
  • Proportional-pressure regulator VEAB-B-26-D9-F-A4-1R1 (8046264)
  • Proportional-pressure regulator VEAB-B-26-D9-F-V1-1R1 (8046263)
  • Proportional-pressure regulator VEAB-B-26-D9-F-V2-1R1 (8153667)
  • Proportional-pressure regulator VEAB-L-26-D12-Q4-A4-1R1 (8046302)
  • Proportional-pressure regulator VEAB-L-26-D12-Q4-V1-1R1 (8046301)
  • Proportional-pressure regulator VEAB-L-26-D12-Q4-V2-1R1 (8153673)
  • Proportional-pressure regulator VEAB-L-26-D13-Q4-A4-1R1 (8067678)
  • Proportional-pressure regulator VEAB-L-26-D13-Q4-V1-1R1 (8067677)
  • Proportional-pressure regulator VEAB-L-26-D13-Q4-V2-1R1 (8153681)
  • Proportional-pressure regulator VEAB-L-26-D14-Q4-A4-1R1 (8046308)
  • Proportional-pressure regulator VEAB-L-26-D14-Q4-V1-1R1 (8046307)
  • Proportional-pressure regulator VEAB-L-26-D14-Q4-V2-1R1 (8153676)
  • Proportional-pressure regulator VEAB-L-26-D15-Q4-A4-1R1 (8067676)
  • Proportional-pressure regulator VEAB-L-26-D15-Q4-V1-1R1 (8067675)
  • Proportional-pressure regulator VEAB-L-26-D15-Q4-V2-1R1 (8153680)
  • Proportional-pressure regulator VEAB-L-26-D18-Q4-A4-1R1 (8067680)
  • Proportional-pressure regulator VEAB-L-26-D18-Q4-V1-1R1 (8067679)
  • Proportional-pressure regulator VEAB-L-26-D18-Q4-V2-1R1 (8153682)
  • Proportional-pressure regulator VEAB-L-26-D25-Q4-V2-1R1 (8153685)
  • Proportional-pressure regulator VEAB-L-26-D2-Q4-A4-1R1 (8046306)
  • Proportional-pressure regulator VEAB-L-26-D2-Q4-V1-1R1 (8046305)
  • Proportional-pressure regulator VEAB-L-26-D2-Q4-V2-1R1 (8153675)
  • Proportional-pressure regulator VEAB-L-26-D7-Q4-A4-1R1 (8046304)
  • Proportional-pressure regulator VEAB-L-26-D7-Q4-V1-1R1 (8046303)
  • Proportional-pressure regulator VEAB-L-26-D7-Q4-V2-1R1 (8153674)
  • Proportional-pressure regulator VEAB-L-26-D9-Q4-A4-1R1 (8046300)
  • Proportional-pressure regulator VEAB-L-26-D9-Q4-V1-1R1 (8046299)
  • Proportional-pressure regulator VEAB-L-26-D9-Q4-V2-1R1 (8153672)
  • Valve manifold assembly VEAB-CS (8195408)
Adaptive shape gripper DHEF 27/08/2026

It was inspired by nature. Nature has come up with a solution with

which very different objects of prey can be grasped using just a single

principle. This principle can now also be used on your factory

floor and for your applications.

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Welcome to Festo service2see! YouTube channel: Festo Service

On our YouTube channel Festo Service, you will find practical and user-friendly video tutorials on topics that are the subject of frequently asked questions in the areas of maintenance, commissioning and repair.

The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.