Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
Suction cup OGVM Faster and safer!

Oiled sheet metal? No problem! Thanks to its special anti-slip structure, the robust suction cup OGVM has a good grip on everything. Its surface is perfect for extremely dynamic feeding and unloading of sheet metal components, for example in the automotive industry and for the production of white goods. The high-quality grip also reduces cycle times

Suction cups OGVN
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Reliable and fast vacuum handling 2000 options, 1 principle, zero selection problems

Modular vacuum suction gripper range with Vacuum range selection software

from Festo.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.