Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
PROFINET GSDML
GSDML-file for MSE

Supported systems:
  • energy efficiency module MSE6-C2M-5000-FB34-D-M-RG-BAR-AMI-AGD (8085454)
  • energy efficiency module MSE6-C2M-5000-FB34-D-RG-BAR-AMI-AGD (8085455)
  • energy efficiency module MSE6-C2M-5000-FB43-D-M-RG-BAR-M12L4-MQ1-AGD (8169407)
  • energy efficiency module MSE6-C2M-5000-FB43-D-M-RG-BAR-M12L5-MQ1-AGD (8157912)
  • energy efficiency module MSE6-C2M-5000-FB44-D-M-RG-BAR-AMI-AGD (8157908)
  • energy efficiency module MSE6-C2M-5000-FB44-D-RG-BAR-AMI-AGD (8157909)
  • energy efficiency module MSE6-D2M-5000-CBUS-S-RG-BAR-VCB-AGD (8085453)
  • energy efficiency module MSE6-E2M-5000-FB33-AGD (3850287)
  • energy efficiency module MSE6-E2M-5000-FB34-AGD (3869585)
  • energy efficiency module MSE6-E2M-5000-FB35-AGD (3870296)
  • energy efficiency module MSE6-E2M-5000-FB43-AGD (8157910)
  • energy efficiency module MSE6-E2M-5000-FB44-AGD (8157911)
2024-01-06
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.