Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

SFAB with Siemens PLC through Profinet using CPX-AP IO-Link Library 05/11/2026 SFAB with Siemens PLC through Profinet using CPX-AP IO-Link Library; Library is included

This Application Note explains how to integrate the SFAB IO Link Flow Sensor and the function block library for the Festo SFAB Flow Sensor through Profinet using the Festo CPX-AP IO Link with a Siemens PLC in the TIA Portal programming environment.

1.10
04/11/2026
Decentralised remote I/O system CPX-AP-I 03/11/2026
SFAB-.-PNLK with Festo PLC through EtherCAT using CPX-AP IO-Link 22/10/2026 SFAB-.-PNLK with Festo PLC through EtherCAT using CPX-AP IO-Link; Library is included

This Application Note explains how to integrate the SFAB IO Link Flow Sensor and the function block library for the Festo SFAB Flow Sensor through EtherCAT using the Festo CPX-AP IO Link with a Festo PLC in the CODESYS programming environment.

1.10
20/10/2026

Top downloads

CPX-AP-I-EP and CPX-AP-A-EP with EtherNet/IP; Rockwell Systems and Others CPX-AP-I-EP; CPX-AP-A-EP

How to best commission a CPX-AP-I/A  system on EtherNet/IP. A focus will be on integration with Rockwell Logix systems, but much of the content is also applicable with any EtherNet/IP master.

1.40
14/12/2022
Terms of use for electronic documentation
Commissioning of CPX-AP-I-EC-M12 in Codesys SP12 with CPX-AP-I-4IOL-M12 CPX-AP-I-EC-M12 and CPX-AP-I-4IOL-M12; Library included

This application note gives a step by step description of how to integrate a CPX-AP-I-EC-M12 into the Codesys SP12 program-ming environment and how to use the CPX-AP-I-4IOL-M12 master

1.20
30/06/2021
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.