Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

FSA-202602: Multiple OpenSSL vulnerabilities affect Festo AX OS in CEPE 06/11/2026

Festo AX OS versions 25.0.1.46 and 25.9.2.4, which are based on PLCnext by Phoenix Contact, used by the Festo product CEPE are affected by multiple OpenSSL vulnerabilities. The vulnerabilities are identified as CVE-2025-15467 and CVE-2025-69419. Attacks may be possible when maliciously crafted firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects are uploaded and processed by the affected system. In the device context, exploitation typically requires a logged-in user with high privileges or the processing of attacker-supplied cryptographic objects.

 

A successful attack using manipulated firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects may lead to memory corruption, application crash, or denial of service. Depending on the affected code path, execution context, platform protections, and toolchain mitigations, execution of malicious code may be possible. This can jeopardize confidentiality, integrity, and availability of the affected system.

1.0.0
PA Toolkit 04/11/2026
Supported systems:
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • Licence GSPL-CDS-W (8122724)
  • PA-Toolkit MTP Library GSBE-MTP-P-1 (8252574)
  • Terminal CPX (197330)
3.3.0.163
27/10/2026
SFAB-.-PNLK with Festo PLC through EtherCAT using CPX-AP IO-Link 22/10/2026 SFAB-.-PNLK with Festo PLC through EtherCAT using CPX-AP IO-Link; Library is included

This Application Note explains how to integrate the SFAB IO Link Flow Sensor and the function block library for the Festo SFAB Flow Sensor through EtherCAT using the Festo CPX-AP IO Link with a Festo PLC in the CODESYS programming environment.

1.10
20/10/2026

Top downloads

Target Support Package CODESYS
Supported systems:
  • automation system CPX-E /-EX1E (5237644)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1-PN (4252743)
3.5.10.153
22/08/2017
Terms of use for electronic documentation
Catalogue for Process Automation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.