Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FSA - 202305 - Security Advisory - Vulnerable Wibu CodeMeter Runtime in Several Festo Products

A vulnerability in the Wibu CodeMeter Runtime, which is part of the installation packages of several Festo products, was found.

 

An attacker exploiting the vulnerability in WIBU CodeMeter Runtime in server mode could gain full access to the affected server via network access without any user interaction. This could lead to remote code execution and escalation of privileges giving full admin access on the host system for an already authenticated user (logged in locally to the PC).

1.1.0
FSA-202206 - Security Advisory - Vulnerable WIBU-SYSTEMS CodeMeter Runtime Vulnerable WIBU-SYSTEMS CodeMeter Runtime in multiple Festo products
1.0.1
FSA-202602: Multiple OpenSSL vulnerabilities affect Festo AX OS in CEPE

Festo AX OS versions 25.0.1.46 and 25.9.2.4, which are based on PLCnext by Phoenix Contact, used by the Festo product CEPE are affected by multiple OpenSSL vulnerabilities. The vulnerabilities are identified as CVE-2025-15467 and CVE-2025-69419. Attacks may be possible when maliciously crafted firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects are uploaded and processed by the affected system. In the device context, exploitation typically requires a logged-in user with high privileges or the processing of attacker-supplied cryptographic objects.

 

A successful attack using manipulated firmware, key files, PKCS#12 files, CMS/PKCS#7 content, or digitally signed objects may lead to memory corruption, application crash, or denial of service. Depending on the affected code path, execution context, platform protections, and toolchain mitigations, execution of malicious code may be possible. This can jeopardize confidentiality, integrity, and availability of the affected system.

1.0.0
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.