Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Integrated control cabinet solutions with CPX-E and VTUG

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

PA-Toolkit: Library for CODESYS

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Butterfly valve VZAF Technical data and product range overview
Butterfly Valve VZAS Product range overview and technical data
Butterfly valves VZAF Product overview and technical data
Butterfly valves VZAV Product overview and technical data
Catalogue for Process Automation
Info910_PA_en_2019-05_009
Product Overview for Process Automation
Product Overview Process Automation
Biotech, pharma and cosmetics industry
Competence brochure with an overview of automation concepts for Biotech, pharma and cosmetics industry
Costs? Decrease them! Thoroughgoing use of Festo products and services will reduce your total cost of ownership by approx. 50%.
Functional safety in the process industry

Safety equipment in process plants aims to reduce the hazards presented by a plant for people, the environment and property to the lowest possible, acceptable level. Depending on the potential hazards, plants are assigned a Safety Integrity Level (SIL1 to SIL4). SIL1 represents the lowest risk and SIL4 the highest acceptable risk with catastrophic consequences.

Highlights 2024/25 - EN
Highlights 2024/25 - Brochure
Machine vision with vision sensors, smart camera and checkbox Your productivity in focus: with industrial image processing from Festo

Machine vision systems from Festo make a decisive contribution to ensuring that the input and output are right. They monitor and stabilise processes, whether they’re reading codes or detecting positions for handling tasks. In some cases they even control the process itself. And they inspect quality from when the goods come in to when they are finished.

 

That makes your work easier. It makes your machines and systems more productive and flexible. And it further optimises the use of materials.

 

Find out more ...

Automation of complex processes on a biotech/pharmaceutical production line
Complex, but not complicated - Fully automated filling and hygienic packaging
Report: Success story Burgener
Partner to the Biotech/Pharma Industry - Drug production
Partner to the Biotech/Pharma Industry –<br/>Drug Production
Setting standards - Standardised automation in blood plasma fractionation
Report: Success Story Biotest application
The cleanroom - Cleaning mobile production equipment
Report: Success story Rotan application
The dock thinks for itself - Decentralised Control in Bulk Material Handling
Report: Success story AZO CleanDock application
BioMaRe: Biomass calculator for transparent and efficient cultivation of micro-organisms

In biotechnology, the content and growth of biomass is an important process variable. There are different ways of quantifying this directly in the reactor. The methods currently used have advantages and disadvantages with regard to optimal process control and costs. This white paper demonstrates how biomass concentration and growth in biotech processes can be calculated using soft sensors and existing measurement signals.

Controlling process valves and considering functional safety (SIL)
This white paper contains information on the following topics: • What is SIL (Safety Integrity Level)? • The standards • Risk analysis • Certificates and manufacturer's declarations • Example of a protective device in a stirred-tank reactor • Proven performance and extended service life using the example of a solenoid valve • Redundant activations of actuators in the field
Minimizing risk: SIL for the chemical industry
What is SIL, why is the topic relevant for plant operators, and what are the common misunderstandings? What do certificates mean and how do you read them correctly? To what extent do durable components offer a helpful advantage?
Plants based on the Lego principle - Modular automation with valve terminals
Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line with requirements. But this is only possible with modular automation.
Spare parts catalogue Spare parts finder for configured products like valve terminals and service units
White paper: Automating on/off process valves. A comparison of actuation methods for pneumatic actuators
This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in different terms.
White Paper: Proportional valves for closed-loop control of inert gases in process automation

In many process automation applications, the pressure and flow of gases are controlled. Explosion protection requirements mean that an inert atmosphere is often created and maintained in reactors and process tanks in a plant. Learn more about the advantages of the proportional valve technology.

Automation concepts in the field of pharmaceutical production
Show 2 more results ...