|
|
Information on substances in our products 12/10/2026
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
V3.4 12/10/2026
|
Application NoteFile and language versions
|
|
|
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026
PPWR
|
CertificatesFile and language versions
|
|
|
FMT - Festo Maintenance Tool 13/04/2026
Diagnosis of CPX valve terminals
The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).
Ready for Windows 11
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- gateway CPX-IOT (8069773)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
4.22.3 25/03/2026
|
CommissioningFile and language versions
|