Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 22/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
17/10/2026
Function blocks Beckhoff TwinCAT 14/09/2026

CiA 402 motion library for Beckhoff TwinCAT 3 and TwinCAT 2 PLCs to support the drive-controlled homing with motor controller from Festo. This library supports the use of the TcMC and Tc2_MC2 motion library from Beckhoff for EtherCAT and CAN.

Version changes:
Changes compared to the previous version:

  • Error handling deactivated, if fb is inactive
  • Set modes of operation to default mode if nc-axis is not in OP at the beginning



Supported systems:

  • integrated drive EMCA-EC-67- (1509036)
  • Motor controller CMMP-AS-C10-11A-P3-M0 (1622904) Revision 08
  • Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
  • Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
  • Motor controller CMMP-AS-C2-3A-M0 (1622901) Revision 08
  • Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M0 (1622903) Revision 08
  • Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
  • Motor controller CMMP-AS-C5-3A-M0 (1622902) Revision 08
  • Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
  • servo drive CMMT-AS-...-11A-P3-... (5111189)
  • servo drive CMMT-AS-...-3A-... (5111184)
  • servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
  • servo drive CMMT-AS-C12-11A-P3-MP-S1 (8143169)
  • servo drive CMMT-AS-C12-11A-P3-MP-S3 (8151397)
  • servo drive CMMT-AS-C18-11A-P3-MP-S1 (8157801)
  • servo drive CMMT-AS-C18-11A-P3-MP-S3 (8166886)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-11A-P3-MP-S1 (8143165)
  • servo drive CMMT-AS-C2-11A-P3-MP-S3 (8151393)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-AS-C2-3A-MP-S3 (8151391)
  • servo drive CMMT-AS-C25-11A-P3-MP-S1 (8157802)
  • servo drive CMMT-AS-C25-11A-P3-MP-S3 (8166887)
  • servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
  • servo drive CMMT-AS-C3-11A-P3-MP-S1 (8143166)
  • servo drive CMMT-AS-C3-11A-P3-MP-S3 (8151394)
  • servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
  • servo drive CMMT-AS-C4-3A-MP-S1 (8143164)
  • servo drive CMMT-AS-C4-3A-MP-S3 (8151392)
  • servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
  • servo drive CMMT-AS-C5-11A-P3-MP-S1 (8143167)
  • servo drive CMMT-AS-C5-11A-P3-MP-S3 (8151395)
  • servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
  • servo drive CMMT-AS-C7-11A-P3-MP-S1 (8143168)
  • servo drive CMMT-AS-C7-11A-P3-MP-S3 (8151396)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
  • servo drive CMMT-ST-C8-1C-MP-S0 (8163946)
3.1.24.9
21/07/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR

Top downloads

Update firmware (Ethernet) FCT: Update firmware (Ethernet)

(Servicevideo)

Update plug-in FCT Update plug-in

(Servicevideo)

Update firmware (USB) FCT Update firmware (USB)

(Servicevideo)

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.