Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 12/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Explanation F-EX 04/02/2026 Ex-protection

Associated products

  • Check valve D:TP-BG-HGL-Q4 (540715)
  • Compact cylinder KDPC-ADN-S (8155527)
  • Compact cylinder KDPC-AEN-S (8155528)
  • Compact cylinder KDSC-ADN (2926682)
  • Control cabinet 90459-3832 VENTING BOX (8046136)
  • Control panel 3371181-1_AG (8235533)
  • Control unit FES0001C: 50MM GRIPPER (8168821)
  • Control unit FES0002C: 50MM GRIPPER (8168826)
  • Control unit FES0003C: 60MM GRIPPER (8168827)
  • Control unit FES0004C: 60MM GRIPPER (8168829)
  • Control unit FES0005C: 80MM GRIPPER (8168832)
  • Control unit FES0006C: 100MM GRIPPER (8168831)
  • Equipment set D:P-GS-210-KPL (556228)
  • Equipment set D:P-GS-TP202-SIBU (8232035)
  • Equipment set D:P-GS-TP203-KPL (8208294)
  • Equipment set D:P-GS-TP203-S7-KPL (8207873)
  • Equipment set D:P-GS-TP230-GVT (573041)
  • Equipment set D:P-GS-TP250-SICHERHTECH (567264)
  • Equipment set D:TP-102-CP (540711)
  • Equipment set D:TP-202-CP-SIBU (540713)
  • Equipment set D:TP-BIBB-P (549840)
  • Equipment set D:WSI-POLYMECH-BG (8046236)
  • Guided drive KDGR-DFM (8046537)
  • Handling system 810_STD_2 (8108180)
  • Mini slide KDGS-DGSL (8046538)
  • Module D:CP-AM-LABEL-V2 (8152450)
  • Module D:CP-AM-LABEL-V3 (8210728)
  • Module D:MP3-M-MH (532954)
  • Piloted check valve HGL-1/2-B (530033)
  • Piloted check valve HGL-1/2-NPT (34880)
  • Piloted check valve HGL-1/2-QS-12 (530045)
  • Piloted check valve HGL-1/4-B (530031)
  • Piloted check valve HGL-1/4-NPT (34878)
  • Piloted check valve HGL-1/4-QS-10 (530042)
  • Piloted check valve HGL-1/4-QS-8 (530041)
  • Piloted check valve HGL-1/8-1/8-B (543253)
  • Piloted check valve HGL-1/8-B (530030)
  • Piloted check valve HGL-1/8-NPT (34877)
  • Piloted check valve HGL-1/8-QS-4 (530039)
  • Piloted check valve HGL-1/8-QS-6 (530040)
  • Piloted check valve HGL-3/8-B (530032)
  • Piloted check valve HGL-3/8-NPT (34879)
  • Piloted check valve HGL-3/8-QS-10 (530044)
  • Piloted check valve HGL-3/8-QS-8 (530043)
  • Piloted check valve HGL-M5-B (530029)
  • Piloted check valve HGL-M5-QS-4 (530038)
  • Planar surface gantry CROSS GRAIN 6X6FT (8107174)
  • Planar surface gantry CROSS GRAIN 8X6FT (8107175)
  • Planar surface gantry CROSS GRAIN 8X8FT (8107178)
  • Planar surface gantry LONG GRAIN 6X6FT (8107553)
  • Planar surface gantry LONG GRAIN 8X6FT (8107563)
  • Planar surface gantry LONG GRAIN 8X8FT (8107568)
  • PRE-assembly RUECKSCHLAGVENTIL-BG (1750195)
  • Round cylinder KDPR-DSNU (2915960)
  • Round cylinder KDPR-DSNU-S (8155045)
  • Semi-rotary drive KDRD-DRRD (8046539)
  • Service unit combination LFR-D-MIDI -SA (187580)
  • Service unit LFR-D-MIDI-SA (196950)
  • Set of components D:WSI-INDMECH-P-SET (8169913)
  • Short-stroke cylinder KDPS-ADVC (8046535)
  • Short-stroke cylinder KDPS-AEVC (8046536)
  • standards-based cylinder KDPR-DSN (8046540)
  • standards-based cylinder KDSB-DSBC (2926683)
  • Station D:MP3-S-PR-BS (526881)
  • Station D:MP3-S-PR-M (195781)
  • System D:MP3-MPS203-FIELDBUS-S7 (541165)
  • System D:MP3-MPS203-IT-CPX-CEC (541166)
  • System D:MP3-MPS205-AB-ROCKWELL (541169)
  • System D:MP3-MPS205-CPX-CEC (541168)
  • System D:MP3-MPS205-MITSUBISHI (541170)
  • System D:MP3-MPS205-S7-300 (541167)
  • System D:MP3-MPS210-AB-ROCKWELL (541174)
  • System D:MP3-MPS210-CPX-CEC (541173)
  • System D:MP3-MPS210-MITSUBISHI (541175)
  • System D:MP3-MPS210-S7-300 (541172)
  • Valve module HAB-1/2+HGL1/2 (554407)
  • Valve module HAB-1/4+HGL1/4 (554408)
  • Valve module HAB-1/8+HGL1/8 (554409)
  • Valve module HAB-3/8+HGL3/8 (554410)

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Mastering machinery safety 2

Machinery can be a combination of machines. In this case we are dealing with an Integrated Manufacturing System (IMS). The information about IMS can be found in the harmonised standard EN ISO 11161:2010 Safety of machinery – Integrated manufacturing systems – Basic requirements.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.