Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Assembly instructions VSVA-B-M52-MZ_-A_-A_-EN Solenoid valve
Additional documents CPX PIN-BEL. EA-ANALOG I/O-Modul - Pin allocation
Additional documents CPX PIN-BEL. EA-DIGITAL I/O-Modul - Pin allocation
Additional documents CPX(-M)-GE-EV/-EPL-EV-EN Interlinking block - Pin allocation
Additional documents CPX_XMPA_SPUL Solenoid valve - Operating conditions - UL
Additional documents CPX-CEC/CPX-CEC-C1-EN Control block - Cyber security
Additional documents CPX-CEC-_-V3-EN Control block - Cyber security
Additional documents CPX-CMPX-PARAMETER-Z6 End-position controller - Parameters
Additional documents CPX-EX1E-EN Terminal - EX - Operating conditions
Additional documents CPX-FB33_35/43_45-EN Interface - Cyber security
Additional documents CPX-FB36/39/40/46-EN Bus node - Cyber security
Additional documents CPX-FB37-EN Bus node - Cyber security
Additional documents CPX-P-EA-EN Manifold block - Pin allocation
Additional documents VSVA-B-P53BD-_A1-1T1L-Z6 Solenoid valve - Application > 6 bar
Additional documents VTSA(-F)-FB(-NPT)-EN Valve terminal - EX - Operating conditions
Additional documents VTSA-F-_-NPT SPUL Valve terminal - UL - Operating conditions
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.