Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

FMT - Festo Maintenance Tool 13/04/2026 Diagnosis of CPX valve terminals

The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).

Ready for Windows 11

Supported systems:

  • Adapter NEFC-M12G5-0.3-U1G5 (547432)
  • automation system CPX-E /-EX1E (5237644)
  • bus module CPX-E-EC (4080498)
  • bus module CPX-E-EP (4080499)
  • bus module CPX-E-PB (4080496)
  • bus module CPX-E-PN (4080497)
  • Bus node CPX-FB11 (526172)
  • Bus node CPX-FB13 (195740)
  • Bus node CPX-FB14 (526174)
  • Bus node CPX-FB23-24 (526176)
  • Bus node CPX-FB32 (541302)
  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-FB38 (552046)
  • Bus node CPX-FB39 (2093101)
  • Bus node CPX-FB40 (2474896)
  • Bus node CPX-FB6 (195748)
  • Bus node CPX-M-FB20 (572334)
  • Bus node CPX-M-FB21 (572221)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • Bus node CPX-M-FB41 (3228960)
  • Control block CPX-CEC (567346)
  • Control block CPX-CEC-C1-V3 (3473128)
  • Control block CPX-CEC-M1-V3 (3472765)
  • Control block CPX-CEC-S1-V3 (3472425)
  • Control block CPX-FEC-1-IE (529041)
  • controller CPX-E-CEC-C1 (5226780)
  • controller CPX-E-CEC-C1-EP (4252742)
  • controller CPX-E-CEC-C1-PN (4252741)
  • controller CPX-E-CEC-M1 (5266781)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • gateway CPX-IOT (8069773)
  • Motion Terminal VTEM (8047502)
  • Terminal CPX (197330)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal MPAL-VI (569926)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)
4.22.3
25/03/2026
Information on substances in our products 06/03/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Products and solutions for process automation 04/03/2026

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

3.10
02/07/2025
Commissioning in the TIA Portal VTSA-F with PROFINET

(Servicevideo)

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.