Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Terms of use for electronic documentation
All set for automation with IO-Link Point-to-point!

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Maximum productivity: Terminal CPX
Valve terminal MPA – 3 variants, 3 × excellent Highly communicative!

Maximum function integration, many electrical connection options, multi-pin plug, Festo I-Port, fieldbus and a comprehensive diagnostics concept: that is the MPA. And it is extremely compact and has the latest valve technology.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
A quick match
A quick match! Your selection tool for choosing valves and valve terminals

In 5 minutes to Festo valve! The valve series at a glance:

From individual valves to automation platforms.

The dock “thinks” for itself Decentralised Control in Bulk Material Handling

The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations

and the release of dusts can occur. AZO CleanDock prevents this

problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.

Pneumatic automation concepts A comparison of individual valves and valve terminals

Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.

White Paper - Function integration Function integration saves time all round

If electrical and pneumatic subsystems are separate, it can often take a lot of time to construct relatively simple systems in terms of system design, purchasing, logistics, installation and  commissioning. Function integration is the answer here, allowing a saving of time throughout the value creation chain. This White Paper shows you how valve terminals can boost efficiency and productivity throughout your company.

White paper: Plants based on the Lego principle Modular automation with valve terminals

Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in

the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line

with requirements. But this is only possible with modular automation.

Product movie Universal valve terminals MPA-L 2013, EN, 3.10 min MP4
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.

Pneumatic and electric modules of the valve terminal VTUG The compact platform for your application
Products and solutions for process automation
ET 200 SP Diagnostic Interrupts When Using Valve Terminals

When valve terminals are used, short-circuit and short-circuit detection of the safe output modules of the Siemens ET 200 SP may result in diagnostic interrupts. These diagnostic interrupts can lead to the fact that an operation is not possible. This technical report explains the background and suggests possible solutions.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.