Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
VAEM-V with Rockwell PLC through Modbus TCP 24/02/2026 VAEM-V with Rockwell PLC through Modbus TCP; Library is included

This Application Note explains about VAEM-V Control, Read/Write Parameters & Save Parameters.

1.10
07/01/2026
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
Interpretation and analysis of Liquid Handling results Interpretation and analysis of Liquid Handling results; Definitions

This Application Note describe the most common terms about the evaluation of results of a dispensing or pipetting application. In particular: accuracy, trueness, precision, repeatability, reproducibility, coefficient of Variances (CV), mean and standard deviation as well as maximum permissible error.

1.20
25/08/2023
Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.