|
|
Information on substances in our products 22/10/2026
Substances in our products; Compliance
Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.
|
V3.5 17/10/2026
|
Application NoteFile and language versions
|
|
|
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026
PPWR
|
CertificatesFile and language versions
|
|
|
Certificate BV-GE-61630_B0_BV 22/04/2026
Maritime classification
Associated products - Adsorption dryer LDF-H1-G1/4-110 (178517)
- Adsorption dryer LDF-H1-G1/4-230 (178518)
- Adsorption dryer LDF-H1-G1/4-24 (178516)
- Adsorption dryer LDF-H1-N1/4-110 (185675)
- Adsorption dryer LDF-H1-N1/4-24 (185674)
- Adsorption dryer LDF-H2-G1/4-110 (178520)
- Adsorption dryer LDF-H2-G1/4-230 (178521)
- Adsorption dryer LDF-H2-G1/4-24 (178519)
- Adsorption dryer LDF-H2-N1/4-110 (185677)
- Adsorption dryer LDF-H2-N1/4-24 (185676)
- Adsorption dryer LDF-H3-G1/4-110 (178523)
- Adsorption dryer LDF-H3-G1/4-230 (178524)
- Adsorption dryer LDF-H3-N1/4-110 (185679)
- Adsorption dryer LDF-H3-N1/4-24 (185678)
- Adsorption dryer LDF-H4-G1/2 (178525)
- Adsorption dryer LDF-H4-N1/2 (185680)
- Adsorption dryer LDF-H5-G1/2 (178528)
- Adsorption dryer LDF-H5-N1/2 (185682)
- Adsorption dryer LDF-H6-G1/2 (178531)
- Adsorption dryer LDF-H6-N1/2 (185684)
- Adsorption dryer LDF-H7-G1/2 (178534)
- Adsorption dryer LDF-H7-N1/2 (185686)
- Control cabinet 29L0351847E (8174723)
- Control cabinet 29L0353121F (8174600)
- Control cabinet 29L0396036H (8174705)
- Control cabinet 29L0396167F (8174736)
- Control cabinet 29L0396168H (8174553)
- Control cabinet 29L0396170B (8174684)
- Control cabinet PROCESS CABINET 1XVZXA (8105567)
- Control cabinet PROCESS CABINET 2XVZXA (8105568)
- Control panel ASMPT: 03313819-01 (8234326)
- Handling system 810_STD_2 (8108180)
- Plastic tubing PAN-10X1,5-NT (546287)
- Plastic tubing PAN-10X1,5-SI (152701)
- Plastic tubing PAN-10X1,5-SI-300 (553891)
- Plastic tubing PAN-12X1,75-NT (546288)
- Plastic tubing PAN-12X1,75-SI (152702)
- Plastic tubing PAN-12X1,75-SI-200 (553892)
- Plastic tubing PAN-14X2-SI (570392)
- Plastic tubing PAN-16X2-NT (546289)
- Plastic tubing PAN-16X2-SI (152703)
- Plastic tubing PAN-16X2-SI-100 (553893)
- Plastic tubing PAN-4X0,75-NT (546284)
- Plastic tubing PAN-4X0,75-SI (152697)
- Plastic tubing PAN-4X0,75-SI-500 (553888)
- Plastic tubing PAN-6X1-NT (546285)
- Plastic tubing PAN-6X1-SI (152699)
- Plastic tubing PAN-6X1-SI-500 (553889)
- Plastic tubing PAN-8X1,25-NT (546286)
- Plastic tubing PAN-8X1,25-SI (152700)
- Plastic tubing PAN-8X1,25-SI-400 (553890)
- Valve block BCPE-4X2/2-22-SA (3165267)
- Valve block BCPE-4X2/2-22-SA (8069874)
- Valve block VHB-2/2-HD-SA (2757831)
- Valve terminal VTUG-14 "MP...MTRGMTPL" (8058557)
|
CertificateFile and language versions
|