Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
FCT - Festo Configuration Tool
FCT V1.2.0.87 Configuration- and commissioning software for the servoPneumatic position- and force controller: CPX-CMAX-C1-1, PlugIn (V1.0.1.2) for CPX-CMAX-C1-1 (FW 1.00), PlugIn (V1.1.0.92) for CPX-CMAX-C1-1 (all FW versions)

Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
1.2.0.87
01/04/2010
FCT - Festo Configuration Tool - PlugIn
Setup for Festo Configuration Tool with CMAX plugIn
  • Festo Configuration Tool V1.3.1.1
  • CMAX PlugIn V2.3]
  • CMAX PlugIn V2.2
  • CMAX PlugIn V1.8
  • CMAX PlugIn V1.1
  • CMAX PlugIn V1.0


Version changes:
Version 2.3 Support of new firmware features
  • Record list with 128 records[*/]
  • Seperated target position and target force in the control data[*/]
  • Sign of Life bit[*/]
  • Control clamping unit of DGCI externally[*/]
  • Secondary actual value transmits error and warning[*/]
Other
  • The PlugIn can be used in Japanese language[*/]
  • A firmware version can be defined which is to be used for the component[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.333
13/09/2017
Festo Automation Suite Parameterisation, programming and maintenance of electronic devices by Festo

System Requirements:

  • Windows 10 Version 1607 or higher
  • Windows 11
  • 32 or 64 bit
2.12.0.436
30/05/2026
Festo Automation Suite - Plug-in Plug-in for the parametrisation and diagnosis of the CPX-E automation system and the CPX terminal
2.6.0.4
28/05/2025
Firmware
V1.00.0779 (PlugIn V1.0.1 or higher required) V1.01.0808 (PlugIn  V1.1.0 or higher required)

Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
Firmware
Firmware-Files for CPX-CMAX-C1-1
  • Firmware 2.3.1
  • Firmware 2.2.5
  • Firmware 2.2.4
  • Firmware 1.9
  • Firmware 1.8
  • Firmware 1.1
  • ErrorMessages 2.3


Version changes:
Version 2.3 (Release 13):
  • Extension of record list to 128 records[*/]
  • Target position and target force can be transmitted in seperated 16 Bit values in the control data[*/]
  • New: Sign of Life bit in SPOS.B0 for function monitoring by PLC [*/]
  • Clamping unit of DGCI can be controlled externally[*/]
  • Secondary actual value can transmit error and warning[*/]
  • Error E76 can be acknowledged without data reset[*/]


Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
2.3.1.14
25/08/2017
Function blocks Rockwell
CPX-CMAX Function Block / Add-On Instruction(AOI) for AllenBradley "CPX-CMAX to AB via FHPP EthernetIP AOI V2_0"

Supported systems:
  • Axis controller CPX-CMAX-C1-1 (548932)
  • Terminal CPX (197330)
18/09/2014
CoDeSys library for commissioning CPX-CMAX-C1-1

CoDeSys V2 function block for CPX-CMAX-C1-1 with sample programs.

Download  ZIP file and note README.

When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.