Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products 12/10/2026 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.4
12/10/2026
Declaration of Conformity with EU Regulation 2025/40, Article 5, for Packaging 06/08/2026 PPWR
Plastic tubing PUN-H, PEN and PUN – a comparison 03/03/2026

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Conversion of technical and physical units

Conversion of units:

- length

- area

- volume

- pressure

- flow rate

- temperature

- measure

- speed

- density
Calculation:

- Flow rate (Air)

- force by pressure and area (e.g. for cylinder force)

Terms of use for electronic documentation
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.